text.skipToContent text.skipToNavigation

D4PVA-G0-T

Type of manual override   For P actuation
Name of Series   D
Component   Valve with threaded body
Actuation   Pneumatic
Type of solenoid valve   2 x 3/2 NC,  2 x 3/2 NO
Size   25
Connections   Thread

2X3/2-way pneumatically operated valve - size 25



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D4PVA-G0-T NO+NC G3/8 M5 3 ÷ 10 -0,7 ÷ 10 1800 VP13


We think you are in United States.
Update your location?