text.skipToContent text.skipToNavigation

CSG-233-2-EX

Operation   Reed NC (CSB, CSC only)
Power supply voltage   5/10 ÷ 30 V AC/DC (PNP)
Name of Series   CS
Cable length   2 m
Connections   3 wires (CSD only)
Certifications   ATEX certification
Type of slot   T-slot
Accessories
Full screen
Your configuration

Magnetic proximity switches, ATEX "II 3 GD" certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-233-2-EX Reed NO 3 wires 10 ÷ 30 V AC/DC - 500 mA 10 W IP67 2 Yellow
Note for 2-wire switches Mod. CSG-223-2-EX, CSG-223-5-EX, CSG-324-2-EX, CSG-324-5-EX:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, ATEX "II 3 GD" certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-EX Reed NO 2 wires 5 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Red
CSG-223-5-EX Reed NO 2 wires 5 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Red
CSG-233-2-EX Reed NO 3 wires 10 ÷ 30 V AC/DC - 500 mA 10 W IP67 2 Yellow
CSG-233-5-EX Reed NO 3 wires 10 ÷ 30 V AC/DC - 500 mA 10 W IP67 5 Yellow
CSG-324-2-EX Magnetoresistive NO 2 wires 10 ÷ 28 V DC - 50 mA 1,5 W IP67 2 Red
CSG-324-5-EX Magnetoresistive NO 2 wires 10 ÷ 28 V DC - 50 mA 1,5 W IP67 5 Red
CSG-334-2-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 2 Yellow
CSG-334-5-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 5 Yellow
CSG-534-2-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 2 Red
CSG-534-5-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 5 Red
CSG-734-2-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 2 Red
CSG-734-5-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 5 Red
CSG-634-2-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 2 Yellow
CSG-634-5-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 5 Yellow
Note for 2-wire switches Mod. CSG-223-2-EX, CSG-223-5-EX, CSG-324-2-EX, CSG-324-5-EX:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, ATEX "II 3 GD" certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-EX Reed NO 2 wires 5 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Red
CSG-223-5-EX Reed NO 2 wires 5 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Red
CSG-233-2-EX Reed NO 3 wires 10 ÷ 30 V AC/DC - 500 mA 10 W IP67 2 Yellow
CSG-233-5-EX Reed NO 3 wires 10 ÷ 30 V AC/DC - 500 mA 10 W IP67 5 Yellow
CSG-324-2-EX Magnetoresistive NO 2 wires 10 ÷ 28 V DC - 50 mA 1,5 W IP67 2 Red
CSG-324-5-EX Magnetoresistive NO 2 wires 10 ÷ 28 V DC - 50 mA 1,5 W IP67 5 Red
CSG-334-2-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 2 Yellow
CSG-334-5-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 5 Yellow
CSG-534-2-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 2 Red
CSG-534-5-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 5 Red
CSG-734-2-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 2 Red
CSG-734-5-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 5 Red
CSG-634-2-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 2 Yellow
CSG-634-5-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 5 Yellow
Note for 2-wire switches Mod. CSG-223-2-EX, CSG-223-5-EX, CSG-324-2-EX, CSG-324-5-EX:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, ATEX "II 3 GD" certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-EX Reed NO 2 wires 5 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Red
CSG-223-5-EX Reed NO 2 wires 5 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Red
CSG-233-2-EX Reed NO 3 wires 10 ÷ 30 V AC/DC - 500 mA 10 W IP67 2 Yellow
CSG-233-5-EX Reed NO 3 wires 10 ÷ 30 V AC/DC - 500 mA 10 W IP67 5 Yellow
CSG-324-2-EX Magnetoresistive NO 2 wires 10 ÷ 28 V DC - 50 mA 1,5 W IP67 2 Red
CSG-324-5-EX Magnetoresistive NO 2 wires 10 ÷ 28 V DC - 50 mA 1,5 W IP67 5 Red
CSG-334-2-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 2 Yellow
CSG-334-5-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 5 Yellow
CSG-534-2-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 2 Red
CSG-534-5-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 5 Red
CSG-734-2-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 2 Red
CSG-734-5-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC NPN 200 mA 5,5 W IP67 5 Red
CSG-634-2-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 2 Yellow
CSG-634-5-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC PNP 200 mA 5,5 W IP67 5 Yellow
Note for 2-wire switches Mod. CSG-223-2-EX, CSG-223-5-EX, CSG-324-2-EX, CSG-324-5-EX:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, ATEX "II 3 GD" certified, T-slot, straight Mod. CSG



Mod. Operation Connection Voltage Output Max. current Max Load Protection
CSG-223-2-EX Reed NO 2 wires 5 ÷ 30 V AC/DC - 100 mA 3 W IP67
CSG-223-5-EX Reed NO 2 wires 5 ÷ 30 V AC/DC - 100 mA 3 W IP67
CSG-233-2-EX Reed NO 3 wires 10 ÷ 30 V AC/DC - 500 mA 10 W IP67
CSG-233-5-EX Reed NO 3 wires 10 ÷ 30 V AC/DC - 500 mA 10 W IP67
CSG-324-2-EX Magnetoresistive NO 2 wires 10 ÷ 28 V DC - 50 mA 1.5 W IP67
CSG-324-5-EX Magnetoresistive NO 2 wires 10 ÷ 28 V DC - 50 mA 1.5 W IP67
CSG-334-2-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC PNP 200 mA 5.5 W IP67
CSG-334-5-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC PNP 200 mA 5.5 W IP67
CSG-534-2-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC NPN 200 mA 5.5 W IP67
CSG-534-5-EX Magnetoresistive NO 3 wires 10 ÷ 28 V DC NPN 200 mA 5.5 W IP67
CSG-734-2-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC NPN 200 mA 5.5 W IP67
CSG-734-5-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC NPN 200 mA 5.5 W IP67
CSG-634-2-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC PNP 200 mA 5.5 W IP67
CSG-634-5-EX Magnetoresistive NC 3 wires 10 ÷ 28 V DC PNP 200 mA 5.5 W IP67
Note for 2-wire switches Mod. CSG-223-2-EX, CSG-223-5-EX, CSG-324-2-EX, CSG-324-5-EX:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

We think you are in United States.
Update your location?