text.skipToContent text.skipToNavigation
Series VTOF

Series VTOF

Flat suction pads in NBR or Silicone.
Diameters from 4x2 to 90x30 mm with thread size M3, M5, G1/8, G1/4, both male and female.
Series VTOF flat oval suction pads consist of a nipple and rubber part. The nipples are inserted directly into the rubber part. Pads size 30x10 and larger are further equipped with a special clip in order to avoid unwanted rotation during operation. The suction pads can also be ordered separately without nipples as spare parts.

Applications:
- Handling of narrow workpieces with small undulated gripping surface such as plates, extruded profiles plastic components, etc
- Handling of frame elements as for example doors, windows, etc
- Silicone version for the handling of pieces at high temperatures
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Description Robust and wear resistant pad consisting of rubber part and connection nipple
Construction - nipples and suction pads are supplied not pre-assembled
- size 30x10 mm and up equipped with a clip to avoid rotation
Maintenance It is possible to replace the rubber part
Working temperature NBR version: -30°C ÷ +120°C (for short time <30 sec.); -10°C ÷ +70°C (long-term)
SILICONE version: -40°C ÷ +220°C (for short time <30 sec.); -30°C ÷ +180°C (long-term)
Full screen
Your configuration
Coding example
VT O F - 0040-020 N - M3 M
VT SERIES
VT = suction pad
O SHAPE
O = oval
F VERSION
F = flat
0040-020 DIMENSIONS
0040-020 = 4,0 x 2,0 mm
0070-035 = 7,0 x 3,5 mm
0150-050 = 15,0 x 5,0 mm
0180-060 = 18,0 x 6,0 mm
0300-100 = 30,0 x 10,0 mm
0450-150 = 45,0 x 15,0 mm
0600-200 = 60,0 x 20,0 mm
0750-250 = 75,0 x 25,0 mm
0900-300 = 90,0 x 30,0 mm
N MATERIALS
N= NBR
S = Silicone
M3 THREAD SIZE
M3 = M3
M5 = M5
1/8 = G1/8
1/4 = G1/4
M THREAD
M = male
F = female
We think you are in United States.
Update your location?