text.skipToContent text.skipToNavigation
Mod. K8P-AS

Mod. K8P-AS

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Standard Sub-base

1 = Inlet pressure
2 = Outlet pressure
3 = Exhaust
IP = IP65 connection



Mod.
K8P-AS


Standard Sub-base

The use of a silencer (Mod. 2939 4) on the exhaust is recommended.

1 = Inlet pressure
2 = Outlet pressure
3 = Exhaust
IP = IP65 connection



Mod.
K8P-AS


We think you are in United States.
Update your location?