MX2-1/2-F10
Filter ser. mx
Filter element | 5 µm |
Name of Series | MX |
Size | G3/8 - G1/2 - G3/4 |
Condensate drain | Semiautomatic-manual drain (standard - only for polymer bowl) |
Ports | G1/2 |
Flow direction | From left to right (standard) |
Accessories
Kit wall brckts + flngs s.mx - MX2-1/2-KK
End-plate flanges (pair)s.mx - MX2-1/2-FL
In-out flanges kit - MX2-3/4-FL
In-out flanges kit - MX2-3/8-FL
In-out flanges kit - MX3-3/4-FL
Rap.clamps+flanges kit s. mx - MX2-1/2-JJ
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | A | C | G | I | L | M | N | O | R | S | T | Weight (kg) |
MX2-3/8-F00 | G3/8 | 70 | 55,3 | 68 | G1/8 | 80 | 212 | 127 | 85 | 174,5 | 37,5 | 0,5 |
MX2-1/2-F00 | G1/2 | 70 | 55,3 | 68 | G1/8 | 80 | 212 | 127 | 85 | 174,5 | 37,5 | 0,5 |
MX2-3/4-F00 | G3/4 | 70 | 55,3 | 68 | G1/8 | 80 | 212 | 127 | 85 | 174,5 | 37,5 | 0,5 |
MX3-3/4-F00 | G3/4 | 89,5 | 61,5 | 76 | G1/8 | 95 | 241 | 142 | 99 | 196,5 | 44,5 | 0,8 |
MX3-1-F00 | G1 | 89,5 | 61,5 | 76 | G1/8 | 95 | 241 | 142 | 99 | 196,5 | 44,5 | 0,8 |