text.skipToContent text.skipToNavigation

MX2-1/2-B00

Name of Series   MX
Design   Without no return valve (standard)
Size   G1/2
Function   TAKE-OFF BLOCK
Ports   G1/2
Flow direction   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Take-off blocks for intermediate supply

BL02

BL02 = take-off block with VNR

BL03

BL03 = take-off block for intermediate supply



Mod. A B C G I R S T Weight (kg)
MX2-1/2-B* G1/2 G1/2 70 65 68 86 47,5 38,5 0.4
MX3-1-B* G1 G1 89,5 75 76 99 54,5 44,5 0.6
* to complete the code see the CODING EXAMPLE

We think you are in United States.
Update your location?