text.skipToContent text.skipToNavigation
Series VEN

Series VEN

Compact vacuum generators with a high suction capacity and reduced air consumption.
Nozzle diameter: 2,0 - 2,5 mm.
Series VEN compact ejectors are available in two sizes (20 and 25) with I/O-Link communication and air saving circuit (I). This series is suitable for handling smooth, non porous or slightly porous items in vacuum applications with very swift pick & place operations.
These devices are frequently used in automated pick & place systems in processing metal sheets, in the automotive industry, in packaging machines and robotics.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Description Basic ejector
Materials Technopolymer body
Brass nozzle
Suction capacity From 140 to 195 l/min.
Vacuum max. 85 %
Nozzle 2,0 mm (20) - 2,5 mm (25)
Full screen
Your configuration
Coding example
VEN - 20 NC - I
VEN SERIES
VEN = Vacuum ejector
20 NOZZLE DIAMETER
20 = 2,0 mm
25 = 2,5 mm
NC VALVE FUNCTION
NC = Normally Closed (at rest, no vacuum generation)
NO = Normally Open (at rest, vacuum is present)
I VERSION
I = with air saving circuit and I/O Link communication

Ven Ejectors 20 - 25



Mod.
VEN-**N*-I


We think you are in United States.
Update your location?