text.skipToContent text.skipToNavigation
Series MSN

Series MSN

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
MSN 10 - 30
MSN SERIES
10 SIZE
6
10
16
20
30 STROKE
(See the standard strokes table)

MSN mini-slide, size 6 - dimensions



Mod. F2 F R R2 E N+ N1+ Q
MSN6-5 10 14 10 - 42 36 44,5 4
MSN6-10 15 14 10 - 42 41 49,5 4
MSN6-15 20 24 20 - 52 46 54,5 4
MSN6-20 25 24 20 - 52 51 59,5 4
MSN6-25 30 30 30 - 62 56 64,5 4
MSN6-30 35 30 30 - 62 61 69,5 4
MSN6-40 45 45 20 20 72 71 79,5 6


We think you are in United States.
Update your location?