text.skipToContent text.skipToNavigation
Series RSW

Series RSW

Ports: G1/8, G1/4, G1/2.
Full screen
Your configuration
Coding example
M CU 7 02 M5
M ACTUATION
M = Manual
S = Screwdriver
CU ASSEMBLY
CU = on cylinders unidirectional
VU = on valves unidirectional
CO = bidirectional
7 VERSIONS
6 = needle (screwdriver operated)
7 = needle (manual operated)
02 NOMINAL DIAMETER
02 = ø 1,5 max
04 = ø 2 max
06 = ø 4 max
08 = ø 7 max
10 = ø 12 max
M5 PORTS
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
1/2 = G1/2
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.

Series RSW flow control valves with silencer

*determined with supply pressure 6 bar with free flow; ensuring screw is open to maximum output.



Mod. A B C D SW Q* (Nl/min)
RSW 1/8 G1/8 10.5 22 6 13 410
RSW 1/4 G1/4 13 27 7.5 16 650
RSW 3/8 G3/8 16 30 9.5 20 1100
RSW 1/2 G1/2 18 40 10.5 26 1700


We think you are in United States.
Update your location?