text.skipToContent text.skipToNavigation
Series SCO

Series SCO

Screwdriver adjustment.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Coding example
M CU 7 02 M5
M ACTUATION
M = Manual
S = Screwdriver
CU ASSEMBLY
CU = on cylinders unidirectional
VU = on valves unidirectional
CO = bidirectional
7 VERSIONS
6 = needle (screwdriver operated)
7 = needle (manual operated)
02 NOMINAL DIAMETER
02 = ø 1,5 max
04 = ø 2 max
06 = ø 4 max
08 = ø 7 max
10 = ø 12 max
M5 PORTS
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
1/2 = G1/2
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.

Bidirectional flow controllers Series SCO



Mod.
SCO 610-1/2


We think you are in United States.
Update your location?