Unidirectional flow regulators Series XSCU
Series XSCU, XSCO, XMFU and XMFO
Screwdriver regulation
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
X | M | CU | M5 |
X | = INOX |
M |
ACTUATION M = Manual S = Screwdriver |
CU |
ASSEMBLY CU = on cylinders unidirectional CO = bidirectional FU = unidirectional FO = bidirectional |
M5 |
PORTS 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 1/2 = G1/2 |
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.