text.skipToContent text.skipToNavigation
Mod. 2661

Mod. 2661

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Accessories Mod. 2661



Mod. A B H Weight [g]
2661 M3 4,9 2,8 0,7 1
2661 M5 8 5,2 1 1
2661 M6 9 6,2 1 1
2661 1/8 14 10,2 1,9 1
2661 1/4 18 13,5 1,9 1
2661 3/8 21 16,5 2,1 1
2661 1/2 26 21,2 1,9 1


We think you are in United States.
Update your location?