text.skipToContent text.skipToNavigation
Mod. 3033

Mod. 3033

Material: anodized Aluminium
Full screen
Your configuration

4 Ways Distribution Block with fixing holes



Mod. B C F L T SW Weight [g]
3033 1/8 G1/8 4 4,5 25 17 16 18
3033 1/4 G1/4 5 5,5 32 22 20 35
3033 3/8 G3/8 7 5,5 40 26 25 73
3033 1/2 G1/2 8 5,5 50 34 30 137


We think you are in United States.
Update your location?