text.skipToContent text.skipToNavigation
Mod. 6900

Mod. 6900

(Nylon®) 

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Plug Mod. 6900



Mod. G L P T
6900 02-00 1/8 1,063 .236 .787
6900 53-00 5/32 1,141 .315 .787
6900 04-00 1/4 1,240 .315 .885
6900 05-00 5/16 1,358 .472 .964
6900 06-00 3/8 1,456 .472 1,063
6900 08-00 1/2 1,594 .630 1,122


Plug Mod. 6900



Mod. G L P T
6900 02-00 1/8 1,063 .236 .787
6900 53-00 5/32 1,141 .315 .787
6900 04-00 1/4 1,240 .315 .885
6900 05-00 5/16 1,358 .472 .964
6900 06-00 3/8 1,456 .472 1,063
6900 08-00 1/2 1,594 .630 1,122


Plug Mod. 6900



Mod. G L P T
6900 04-00 1/4 1.240 .315 .885
6900 06-00 3/8 1.456 .472 1.063
6900 08-00 1/2 1.594 .630 1.122


We think you are in United States.
Update your location?