text.skipToContent text.skipToNavigation

CGPS-L-32

Name of Series   CGPS
Design   Long finger
Function   Double acting
Bore   32
Full screen
Your configuration

Gripper - size 32 mm

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection
C = Closed gripper
D = Open gripper



Mod. Total closing gripping force at 6 bar (N) Closing gripping force each jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force each jaw at 6 bar (N) Stroke per jaw (mm) Working pressure (bar) Working temperature (°C) Repeatability (mm) Max use frequency (Hz) Weight (kg)
CGPS-L-32 390 195 474 237 10 2 ÷ 8 5 ÷ 60 +/-0 .02 2 0.729


We think you are in United States.
Update your location?