text.skipToContent text.skipToNavigation

U77EX

Accessories
Full screen
Your configuration

Solenoids Mod. U7... / U7*EX and Mod. G7...

Notes to the table:
Sol. volt. = Solenoid voltage
Pow. abs. = Power absorption


Mod. U7K1, G7K1, U771 and G771 are to be used only with sol. valves series A, NO in line.



Mod. Sol. volt. (1) Pow. abs. (1) Sol. volt. (2) Pow. abs. (2) Sol. volt. (3) Pow. abs. (3)
U7H 12 V DC 3.1 W 24V - 50/60 Hz 3.5 VA
G7H 12 V DC 3.1 W 24V - 50/60Hz 3.5 VA
U7K 110V - 50/60Hz 3.8 VA 125V - 50/60Hz 5.5 VA 72 V DC 4.8 W
U7K1 110V - 50/60Hz 5.8 VA 125V - 50/60Hz 8.3 VA 72 V DC 5.6 W
G7K 110V - 50/60Hz 3.8 VA 125V - 50/60Hz 5.5 VA 72 V DC 4.8 W
G7K1 110V - 50/60Hz 5.8 VA 125V - 50/60Hz 8.3 VA 72 V DC 5.6 W
U7J 230V - 50/60Hz 3.5 VA 240V - 50/60Hz 4 VA
G7J 230V - 50/60Hz 3.5 VA 240V - 50/60Hz 4 VA
U79 48 V DC 3.1 W
G79 48 V DC 3.1 W
U710 110 V DC 3.2 W
G710 110 V DC 3.2 W
U77 24 V DC 3.1 W 48V - 50/60Hz 3.8 VA
U771 24 V DC 3.1 W 48V - 50/60Hz 3.8 VA
G77 24 V DC 3.1 W 48V - 50/60Hz 3.8 VA
G771 24 V DC 3.1 W 48V - 50/60Hz 3.8 VA
U7F 380V - 50/60Hz 7 VA
U72 12 V DC 5 W
G72 12 V DC 5 W
U73 24 V DC 5 W
G73 24 V DC 5 W


We think you are in United States.
Update your location?