text.skipToContent text.skipToNavigation

358-035

Type of manual override   Bistable, standard
Name of Series   3
Actuation   Pneumatic spring
Number of ways - positions   5/2
Ports   G1/8
Accessories
Full screen
Your configuration

5/2-way valve, G1/8 or G1/4, monostable



Mod. Function Flow rate (Nl/min) Min. pilot press. (bar) Working press. (bar) A A1 B C D E F G H I L M N 0 P S T U Z
358-035 5/2 700 2,5 -0,9 ÷ 10 G1/8 G1/8 5 3,2 31,4 23,8 36 21,4 18 30,4 87,8 22 17,4 11,5 32 30,4 - - -


We think you are in United States.
Update your location?