text.skipToContent text.skipToNavigation

358-E15-02

Type of manual override   Bistable, standard
Name of Series   3
Actuation   Single solenoid, external servo-command
Number of ways - positions   5/2
Ports   G1/8
Solenoid interface   Mech. sol. 22 x 22
Accessories
Full screen
Your configuration

5/2-way solenoid valve, G1/8, monostable - Mod. 358...



Mod. Function Flow rate (Nl/min) Operating pressure (bar) Pilot pressure (bar) Symbol
358-E15-02 5/2 700 -0,9 ÷ 10 2,5 ÷ 10 EV19


We think you are in United States.
Update your location?