text.skipToContent text.skipToNavigation

354-011-02

Type of manual override   Bistable, standard
Name of Series   3
Actuation   Double solenoid
Number of ways - positions   5/2
Ports   G1/4
Solenoid interface   Mech. sol. 22 x 22
Accessories
Full screen
Your configuration

5/2-way solenoid valve, G1/4, bistable - Mod. 354...



Mod. Function Flow rate (Nl/min) Operating pressure (bar) Pilot pressure (bar) Symbol
354-011-02 5/2 1300 1,5 ÷ 10 - EV23


We think you are in United States.
Update your location?