text.skipToContent text.skipToNavigation

122-550-5

Full screen
Your configuration

Connectors with cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
122-550-5 moulded cable, without electronics black - 5000 mm - 0,5 Nm


Connectors Mod. 122-571 DIN EN 175 301-803-B with cable

For solenoids Mod. U7, G7 and B7



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
122-571-1 moulded cable, varistor + Led black 24 V AC/DC 1000 mm - 0,5 Nm
122-571-2 moulded cable, varistor + Led black 24 V AC/DC 2000 mm - 0,5 Nm
122-571-3 moulded cable, varistor + Led black 24 V AC/DC 3000 mm - 0,5 Nm
122-571-5 moulded cable, varistor + Led black 24 V AC/DC 5000 mm - 0,5 Nm
122-571-10 moulded cable, varistor + Led black 24 V AC/DC 10000 mm - 0,5 Nm


Connectors Mod. 122-550 DIN 43650 with cable

For size 22 mm only



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
122-550-1 moulded cable, without electronics black - 1000 mm - 0,5 Nm
122-550-5 moulded cable, without electronics black - 5000 mm - 0,5 Nm


We think you are in United States.
Update your location?