text.skipToContent text.skipToNavigation
Series 43

Series 43

On request
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
* = minimum stroke 80mm
43 N - P S 0 - 40 - 200
43 SERIES
N VERSION
N = standard
S = special
P TANK POSITION
L = tank in series
P = tank parallel
D = double valve, tank parallel
S REGULATION
S = thrust (hydrocheck's rod return regulated)
T = traction (hydrocheck's rod thrust regulated)
0 OPERATION
A = SKIP valve
B = SKIP + STOP valve *
V = STOP valve
0 = standard
40 BORE
40mm
200 STROKE
in mm

Hydrochecks Mod. 43N-LTB-40

+ = add the stroke



Mod. Stroke (mm) A+ B C L+ SW1
43N-LTB-40-050 50 85 80 32 194 13
43N-LTB-40-100 100 85 80 32 194 13
43N-LTB-40-150 150 85 100 47 214 13
43N-LTB-40-200 200 85 100 47 214 13


We think you are in United States.
Update your location?