5/2-way solenoid valves ISO 26 mm - 18 mm, bistable
Series 7
The Series 7 solenoid valves with ISO 26 mm and 18 mm interface which have pneumatic actuation and return are suitable for mounting on a sub-base.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
7 | 5 | 1 | - | N | 1 | A | - | P16 | - | 15 | - | W | 2 | 3 |
7 | SERIES |
5 |
NUMBER OF WAYS - POSITIONS 5 = 5/2 6 = 5/3 CC 7 = 5/3 CO 8 = 5/3 CP |
1 |
SIZES 1 = size 26 mm 2 = size 18 mm |
N |
SUBBASE N = sub-base with front outlets |
1 |
PORTS 1 = G1/4 (Size 26 mm) 2 = G1/8 (Size 18 mm) |
A |
NUMBER OF SUBBASES A = 1 * B = 2 * C = 3 * D = 4 * E = 5 * F = 6 * G = 7 * H = 8 * K = 9 * L = 10 * M = 11 * N = 12 * P = 13 * R = 14 * S = 15 * |
P16 |
ACTUATION 33 = pneumatic, bistable 36 = pneumatic, monostable P11 = electro-pneumatic, bistable P16 = electro-pneumatic, monostable |
15 |
SOLENOID INTERFACE 15 = 15x15 |
W |
SOLENOID TYPES W = Series W (24V - 48V DC only) P = Series P ** |
2 |
CONNECTION 1 = wire 300 mm (Series W, 24V DC only) ** 2 = 2 pins (Series W, 24V - 48V DC) 5 = 2 pins+earth (Series P) ** |
3 |
SOLENOID VOLTAGE 3 = 24V DC 4 = 48V DC ** 6 = 110V DC (with Series P solenoids only) ** B = 24V 50/60 Hz (with Series P solenoids only) ** C = 48V 50/60 Hz (with Series P solenoids only) ** D = 110V 50/60 Hz (with Series P solenoids only) ** |
* complete with the two end blocks ** on request |