text.skipToContent text.skipToNavigation
Mod. TP-EN531, TP-EN551

Mod. TP-EN531, TP-EN551

The following is supplied:
1x blanking plate
2x screws
1x seal
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Blanking plate for manifolds - valves with outlets on the body



Mod. Size A B C ØD
TP-EN531 16 60 14,5 12 3,2
TP-EN551 19 62 17,3 12 3,2


Blanking plate for manifolds - valves with outlets on the body



Mod. Size A B C ØD
TP-EN531 16 60 14,5 12 3,2
TP-EN551 19 62 17,3 12 3,2


We think you are in United States.
Update your location?