text.skipToContent text.skipToNavigation
Series D1-VB

Series D1-VB

The symbols of the versions with manual override type P are shown in the Appendix.
Full screen
Your configuration

5/2-way solenoid valve, bistable, outlets on subbase - size 10,5

Connectors at the end of this
section



Mod. Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D1EVB-BR / D1CVB-BR 2,5 ÷ 7 -0,9 ÷ 10 300 EV26


We think you are in United States.
Update your location?