5/3-way solenoid valve, outlets on subbase - size 16
SeriesD2-VB
CC = Centres Closed
CO = Centres Open
CP = Centres Pressurized
The indications given are valid for versions: D2EVB and D2CVB The symbols of the versions with manual override type P are available in the “appendix” section.
CO = Centres Open
CP = Centres Pressurized
The indications given are valid for versions: D2EVB and D2CVB The symbols of the versions with manual override type P are available in the “appendix” section.
Series
Solenoide valves - D23VB-KP
D23vb-nr solenoide valves - D23VB-KR
Solenoide valves - D23VB-NP
Solenoid valve - D23VB-NR
Solenoide valves - D23VB-VP
Solenoide valves - D23VB-VR
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Function | Pilot supply pressure (bar) | Operating pressure (bar) | Flow (Nl/min) | Symbol |
D2EVB-VR / D2CVB-VR | CC | 1,5 ÷ 7 | -0,7 ÷ 10 | 950 | EV30 |
D2EVB-KR / D2CVB-KR | CO | 1,5 ÷ 7 | -0,7 ÷ 10 | 950 | EV33 |
D2EVB-NR / D2CVB-NR | CP | 1,5 ÷ 7 | -0,7 ÷ 10 | 950 | EV38 |