text.skipToContent text.skipToNavigation

Series 3 Plug-In

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Coding example - Multipole version
3 P 8 - 03A - BDACAC - 2BC3MU2BMXU2B2M - G77
3 SERIES
P TYPE
P = Plug-In
8 SIZE
8 = 1/8
03A CONNECTION:
000 = no connector/cable

CONNECTOR WITH CABLE AXIAL OUTPUT:
03A = 3 m
05A = 5 m
10A = 10 m
15A = 15 m
20A = 20 m
25A = 25 m

CONNECTOR WITH CABLE RADIAL OUTPUT:
03R = 3 m
05R = 5 m
10R = 10 m
15R = 15 m
20R = 20 m
25R = 25 m

CONNECTOR WITHOUT CABLE:
4XA = 25-pin axial
4XR = 25-pin radial
BDACAC CONFIGURATION OF SUBBASE
A = 2 positions with bistable board
B = 3 positions with bistable board
C = 2 positions with monostable board
D = 3 positions with monostable board
2BC3MU2BMXU2B2M VALVE FUNCTION
E = empty position

M = 5/2 Monostable, internal servo-pilot supply
B = 5/2 Bistable, internal servo-pilot supply
C = 2 x 3/2 NC, internal servo-pilot supply
A = 2 x 3/2 NO, internal servo-pilot supply
G = 1 x 3/2 NC + 1 x 3/2 NO, internal servo-pilot supply
H = 5/3 Closed Centres, internal servo-pilot supply
K = 5/3 Exhaust Centres, internal servo-pilot supply
N = 5/3 Pressure Centres, internal servo-pilot supply

D = 5/2 Monostable, external servo-pilot supply
Y = 5/2 Bistable, external servo-pilot supply
Q = 2 x 3/2 NC, external servo-pilot supply
R = 2 x 3/2 NO, external servo-pilot supply
S = 1 x 3/2 NC + 1 x 3/2 NO, external servo-pilot supply
V = 5/3 Closed Centres, external servo-pilot supply
Z = 5/3 Exhaust Centres, external servo-pilot supply
W = 5/3 Pressure Centres, external servo-pilot supply

L = plate with closed free position
X = supply plate and supplementary exhausts

T = diaphragm on channels 1, 3, 5
U = diaphragm in supply 1
J = diaphragm exhausts 3 and 5
G77 SOLENOID MATERIAL
G = PA
U = PET

MULTIPOLE version


We think you are in United States.
Update your location?