text.skipToContent text.skipToNavigation
Series F

Series F

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
CODING EXAMPLES of SINGLE VALVE (spare part) and TERMINALS (accessories)
FP2V-MQR F P 2 V - M Q R FA2T-S F A 2 T - S

CODING EXAMPLE OF A SINGLE SOLENOID VALVE

CODING EXAMPLE OF INTERMEDIATE PLATES
FP2V-MQR FP2V-WQ
F Series F Series
P Type:
P = pneumatic
P Type:
P = pneumatic
2 Size:
1 = 12 mm
2 = 14 mm
2 Size:
1 = 12 mm
2 = 14 mm
V Solenoid valve or additional plate V Solenoid valve or additional plate
M Type of function:
M = 5/2 monostable
D = 5/2 monostable with bistable board
B = 5/2 bistable
C = 2 x 3/2 NC
A = 2 x 3/2 NO
G = 3/2 NC + 3/2 NO
E = 2 x 2/2 NC
F = 2 x 2/2 NO
I = 2/2 NC + 2/2 NO
V = 5/3 CC
W Type of function:
L = free position
W = free position with bistable board
Z = free position with monostable board
X = supplementary power supply and exhaust
T = separated power supply and exhaust
U = separated power supply and supplementary exhaust
K = supplementary power supply and separated exhaust
Q Cartridges for solenoid valves:
Q = Ø4
R = Ø6
S = Ø8 (not for Size 1)
Q Cartridges for plates:
Q = Ø4
R = Ø6
S = Ø8 (not for Size 1)
L = free position (no cartridges)
W = free position with bistable board (no cartridges)
Z = free position with monostable board (no cartridges)
R Type of manual override:
R = push and turn (bistable)
P = pressure (monostable)






CODING EXAMPLE OF A LEFT TERMINAL

CODING EXAMPLE OF A RIGHT TERMINAL
FA2T-S FA2T-AR
F Series F Series
A Accessory A Accessory
2 Size:
1 = 12 mm
2 = 14 mm
2 Size:
1 = 12 mm
2 = 14 mm
T Type of accessory:
T = terminal
T Type of accessory:
T = terminal
S Cartridges:
= no cartridge
S = Ø8
T = Ø10
A Type of servo-pilot:
A = internal
B = external
R Cartridges:
R = Ø6

Electric interface module for Fieldbus version



Mod.
ME3-00F0-DI


We think you are in United States.
Update your location?