text.skipToContent text.skipToNavigation

CGZT-160

Name of Series   CGZT
Size   125
Function   Double acting
Full screen
Your configuration

Gripper - size 160 mm

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection
C = Closed gripper
D = Open gripper



Mod. Closing gripping force each jaw at 6 bar (N) Total closing gripping force at 6 bar (N) Opening gripping force each jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Stroke per jaw (mm) Working pressure (bar) Working temperature (°C) Repeatability (mm) Opening T (ms) Closing T (ms) Weight (kg)
CGZT-160 1927 5300 1767 5780 16 2 ÷ 8 5 ÷ 60 ≤ 0.02 239 304 4.714


We think you are in United States.
Update your location?