text.skipToContent text.skipToNavigation
Series CGZT

Series CGZT

Single and double acting, magnetic, self-centering
Sizes: 40, 50, 64, 80, 100, 125, 160 mm
The new Series CGZT pneumatic grippers, thanks to the use of a high performing and precise force transmission system, are able to provide high gripping forces, while guaranteeing high repeatability in a compact and light design.

Available in 7 sizes (40, 50, 64, 80, 100, 125 and 160) and three different versions (double acting, single acting NO and single acting NC), allows you to find the best solution for every handling need. They are also available with a part retaining unit. This gripper series results particularly suitable to be combined with anthropomorphic or collaborative robots and gantry systems for applications in Pick and Place units, Material handling and the loading/unloading operations of machine tools.
Series
Accessories
10 Products found
Gripper - CGZT-040
Series CGZT
Pince a trois doigts - CGZT-040-NO
Series CGZT
Series CGZT
Pince a trois doigts - CGZT-050-NO
Series CGZT
Gripper - CGZT-064
Series CGZT
Gripper - CGZT-100
Series CGZT
Pince a trois doigts - CGZT-100-NC
Series CGZT
Pince a trois doigts - CGZT-100-NO
Series CGZT
Series CGZT
Series CGZT

Type of construction Three-jaw self-centering gripper with T-guide
Operation Single acting (NO, NC) double acting
Sizes 40, 50, 64, 80, 100, 125, 160 mm
Force transmission Lever
Air connections M3 (40), M5 (50, 64, 80), G1/8 (100, 125, 160)
Working pressure 2 ÷ 8 bar (double acting), 4 ÷ 8 bar (single acting)
Working temperature 5°C ÷ 60°C (standard) - 5°C ÷ 130°C (high temperature version)
Store temperature -10°C ÷ 80°C
Maximum use frequency 5 Hz (40, 50, 64); 3 Hz (80); 2 Hz (100, 125); 1 Hz (160)
Repeatability ≤ 0.02 mm
Interchangeability 0.1 mm
Medium Air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication.
Lubrication After 10 million cycles, grease the sliding zones using Molykote DX grease.
Protection class IP40
Compatibility ROHS Directive
Certifications ATEX (II2G Ex h IIC T4 Gb II2D Ex h IIIC T120° Db -20°C≤Ta≤70°C).
Add EX at the end of the commercial code to order the ATEX version.
Materials Free from Copper, PTFE and Silicone

NOTE: Pressurize the pneumatic system gradually in order to avoid uncontrolled movements.

Full screen
Your configuration
Coding example
CGZT - 050 - NC - W EX
CGZT SERIES
050 SIZES
040 = Ø25
050 = Ø33
064 = Ø43
080 = Ø54
100 = Ø76
125 = Ø96
160 = Ø125
NC FUNCTIONING:
= double acting
NO = single acting, normally open
NC = single acting, normally closed
PNEUMATIC SYMBOLS
PNZ1
PNZ3
PNZ2
W VERSION:
= standard
W = high temperatures (130°C) - non magnetic
EX Add EX to order the certified ATEX version
We think you are in United States.
Update your location?