Series
Accessories
Gripper - CGZT-040
Pince a trois doigts - CGZT-040-NO
Accessory kit handling _ - P-CGZT-100
Accessory kit handling _ - P-CGZT-125
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
CGZT | - | 050 | - | NC | - | W | EX |
CGZT | SERIES | |
050 |
SIZES 040 = Ø25 050 = Ø33 064 = Ø43 080 = Ø54 100 = Ø76 125 = Ø96 160 = Ø125 |
|
NC |
FUNCTIONING: = double acting NO = single acting, normally open NC = single acting, normally closed |
PNEUMATIC SYMBOLS PNZ1 PNZ3 PNZ2 |
W |
VERSION: = standard W = high temperatures (130°C) - non magnetic |
|
EX | Add EX to order the certified ATEX version |
Mod. | Closing gripping force each jaw at 6 bar (N) | Total closing gripping force at 6 bar (N) | Opening gripping force each jaw at 6 bar (N) | Total opening gripping force at 6 bar (N) | Stroke per jaw (mm) | Working pressure (bar) | Working temperature (°C) | Repeatability (mm) | Opening T (ms) | Closing T (ms) | Weight (kg) |
CGZT-040 | 60 | 181 | 67 | 202 | 2.5 | 2 ÷ 8 | 5 ÷ 60 | ≤ 0.02 | 57 | 63 | 0.114 |
CGZT-040-NC | 93 | 80 | 33 | 100 | 2.5 | 4 ÷ 8 | 5 ÷ 60 | ≤ 0.02 | 56 | 106 | 0.132 |
CGZT-040-NO | 27 | 280 | 100 | 300 | 2.5 | 4 ÷ 8 | 5 ÷ 60 | ≤ 0.02 | 79 | 49 | 0.130 |
1-1/1 results