text.skipToContent text.skipToNavigation

D1EVB-MR

Type of manual override   With push and turn device
Name of Series   D
Component   Valve with body for sub-base
Actuation   Electric
Type of solenoid valve   5/2 monostable
Size   10,  5
Full screen
Your configuration

5/2-way solenoid valve, monostable, outlets on subbase - size 10,5

Connectors at the end of this
section



Mod. Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D1EVB-MR / D1CVB-MR 2,5 ÷ 7 -0,9 ÷ 10 300 EV22


We think you are in United States.
Update your location?