text.skipToContent text.skipToNavigation

PR104-M02

Min operating pressure [Bar]   0.05 ÷ 2 bar
Name of Series   PR
Type of adjustment   Manual
Size   Size 1
Ports   G1/4
Full screen
Your configuration
We think you are in United States.
Update your location?