Angle seat valve - 2/2-way NO - pressure under the seat
Series ASP
The valves with flow direction under the seat are suitable for uncompressible fluids. This function prevents the hydraulic water hammer effect.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
AS | P | A | 1 | - | W | 015 | G1 | - | 050 | P | 2 |
AS | SERIES |
P |
TYPE OF ACTUATOR P = technopolymer actuator |
A |
BODY MATERIAL A = brass |
1 |
NUMBER OF WAYS - FUNCTIONS 0 = 2/2-way NO 1 = 2/2-way NC 3 = 2/2-way DA (Double Acting) |
W |
FLOW DIRECTION W = under the seat (liquids and gases, anti-water hammer) Y = above the seat (gases) |
015 |
NOMINAL DIAMETER 010 = DN 10 015 = DN 15 020 = DN 20 025 = DN 25 032 = DN 32 040 = DN 40 050 = DN 50 065 = DN 65 |
G1 |
BODY CONNECTION G1 = BSP thread DIN 228-1 |
050 |
ACTUATOR DIMENSION 050 = Ø50 mm 063 = Ø63 mm 080 = Ø80 mm 100 = Ø100 mm |
P |
ACTUATOR MATERIAL P = PA66 polyammide 30% GF |
2 |
SEALS 2 = for standard temperatures -20 ÷ 130 °C |
dn | Actuator Ø (mm) | G | T | A | L | SW | C | R | K | Q | Kg |
10 | 50 | 3/8" | 12 | 125 | 49 | 21 | 66 | 45 | 115 | G1/4" | 0.8 |
15 | 50 | 1/2" | 13 | 130 | 55 | 26 | 66 | 45 | 115 | G1/4" | 0.9 |
15 | 63 | 1/2" | 13 | 160 | 55 | 26 | 83 | 52 | 150 | G1/4" | 1.2 |
20 | 50 | 3/4" | 13.5 | 135 | 65.5 | 31 | 66 | 45 | 115 | G1/4" | 1.0 |
20 | 63 | 3/4" | 13.5 | 165 | 65.5 | 31 | 83 | 52 | 150 | G1/4" | 1.3 |
25 | 50 | 1" | 16 | 140 | 76 | 38 | 66 | 45 | 115 | G1/4" | 1.3 |
25 | 63 | 1" | 16 | 170 | 76 | 38 | 83 | 52 | 150 | G1/4" | 1.6 |
32 | 63 | 1 1/4" | 18 | 180 | 96 | 48 | 83 | 52 | 180 | G1/4" | 2.1 |
32 | 80 | 1 1/4" | 18 | 210 | 96 | 48 | 103 | 60 | 210 | G1/4" | 1.6 |
40 | 80 | 1 1/2" | 18.5 | 220 | 101 | 54 | 103 | 60 | 220 | G1/4" | 2.6 |
40 | 100 | 1 1/2" | 18.5 | 230 | 101 | 54 | 130 | 73 | 230 | G1/4" | 4.5 |
50 | 80 | 2" | 19 | 230 | 120 | 67 | 103 | 60 | 230 | G1/4" | 2.9 |
50 | 100 | 2" | 19 | 240 | 120 | 67 | 130 | 73 | 240 | G1/4" | 5.3 |
65 | 100 | 2 1/2" | 23 | 250 | 149 | 85 | 130 | 73 | 240 | G1/4" | 6.5 |