text.skipToContent text.skipToNavigation
Mod. 1320

Mod. 1320

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Accessories Mod. 1320



Mod. D D3 D4 L Weight [g]
1320 4 4 3 5 12 1
1320 6 6 5 7 13 1
1320 8 8 7 9 14 1
1320 10 10 9 11 16 2


We think you are in United States.
Update your location?