text.skipToContent text.skipToNavigation
Mod. 2669

Mod. 2669

Full screen
Your configuration

Accessories Mod. 2669



Mod. A B H Weight [g]
2669 1/8 14 9,8 10 1
2669 1/4 18 13,2 10 2
2669 3/8 21 16,8 10 2
2669 1/2 26 21,1 10 2


We think you are in United States.
Update your location?