text.skipToContent text.skipToNavigation
Mod. 6700

Mod. 6700

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Interchangeable cartridges for subbases and terminal plates/diaphragms

TABLE LEGEND:

✖ = compatible with
VS = subbase version
VT = terminal plate/diaphragm version



Mod. A VS VT
6700 4-D1 4
6700 6-D1 6
6700 8-D1 8
6700 4-D1 5/32
6700 04-D1 1/4
6700 8-D1 5/16
6700 6-D2 6
6700 8-D2 8
6700 10-D2/1 10
6700 10-D2 10
6700 12-D2 12
6700 14-D2 14
6700 04-D2 1/4
6700 05-D2 3/8
6700 06-D2 1/2
6700 08-D2 5/16


Interchangeable cartridges for subbases and terminal plates/diaphragms



Mod. ØA VS VT
6700 6-D2 6 X
6700 8-D2 8 X
6700 10-D2/1 10 X
6700 8-D2/1 8 X
6700 10-D2 10 X
6700 12-D2 12 X
6700 14-D2 14 X
6700 04-D2 1/4" X
6700 8-D2 5/16" X
6700 06-D2/1 3/8" X
6700 06-D2 3/8" X
6700 08-D2 1/2" X
6700 06-D2 3/8" X
6700 08-D2 1/2" X
✖ = compatible with
VS = subbase version
VT = terminal plate/diaphragm version

Interchangeable cartridges for subbases and terminal plates/diaphragms

✖ = compatible with
VS = subbase version D5
VS 2 = subbase version D2
VT = terminal plate/diaphragm version



Mod. ØA VS VT VS2
6700 4-D1 4 X
6700 6-D1 6 X
6700 6-D2 6 X
6700 8-D2 8 X
6700 10-D2/1 10 X
6700 8-D2/1 8 X
6700 10-D2 10 X
6700 12-D2 12 X
6700 14-D2 14 X
6700 4-D1 5/32” X
6700 04-D1 1/4” X
6700 04-D2 1/4” X
6700 8-D2 5/16” X
6700 8-D2/1 5/16” X
6700 06-D2/1 3/8” X
6700 06-D2 3/8” X
6700 08-D2 1/2” X


Interchangeable cartridges for subbases and terminal plates/diaphragms



Mod. ØA VS VT
6700 4-D1 4
6700 6-D1 6
6700 8-D2/1 8
6700 4-D1 5/32”
6700 04-D1 1/4”
6700 8-D1 5/16”
✖ = compatible with
VS = subbase version
VT = terminal plate/diaphragm version

We think you are in United States.
Update your location?