text.skipToContent text.skipToNavigation
Mod. 6700

Mod. 6700

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Interchangeable cartridges for valves/plates and for terminals

TABLE LEGEND:

✖ = compatible with
V F1 = solenoid valve or additional plate, size 1
Tdx F1 = right terminal, size 1
Tsx F1 = left terminal, size 1
V F2 = solenoid valve or additional plate, size 2
Tdx F2 = right terminal, size 2
Tsx F2 = left terminal, size 2



Mod. ØA V F1 Tdx F1 Tsx F1 V F2 Tdx F2 Tsx F2
6700 4-F1 4
6700 4-F2 4
6700 6-F1 6
6700 6-F2 6
6700 8-F1 8
6700 8-F2 8
6700 10-F1 10


We think you are in United States.
Update your location?