text.skipToContent text.skipToNavigation
Series MC

Series MC

Components:
Lockable isolation 3/2-way valve
Filter-regulator
Lockable isolation 3/2-way valve
Soft start valve
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
MC 2 02 C 5 FL
MC MC = SERIES
2 SIZE
1 = G1/4
2 = G3/8 - G1/2
02 PORT
04 = G1/4
38 = G3/8
02 = G1/2
C ASSEMBLY GROUP
C = D + L
E = V01 + D + L
FRL = F + R + L
GN = D + L + V16 + AV
HNA = V01 + D + L + V16 + AV + PRESS NO
HNC = V01 + D + L + V16 + AV + PRESS NC
N = V01 + D PN = D + V16 + AV
QN = V01 + D + V16 + AV
TN = V01 + D + L + V16 + AV
U = F13 + FB3 (only for 3/8 - 1/2)
ZNA = V01 + D + V16 + AV + PRESS NO
ZNC = V01 + D + V16 + AV + PRESS NC
5 FILTERING ELEMENT
5 = 5 μm (standard)
25 = 25 μm (upon request)
FL VERSION
FL = with terminal flanges (without brackets)

LEGEND:
D = Filter-regulator 0.5-10 bar, semi-automatic-manual drain with relieving, filtering element 5 µm or 25 µm
L = Lubricator
V01 = 3/2-way manually operated valve
F = Filter 5 µm or 25 µm
R = Regulator 0.5-10 bar with relieving
V16 = 3/2-way electropneumatically operated valve
AV = Soft start valve
PRESS NO = Pressure switch, Normally Open
PRESS NC = Pressure switch, Normally Closed
F13 = Filter 5 µm with automatic drain
FB3 = Coalescing filter 0.01 µm with automatic drain

Assembly group QN



Mod. A B B1 C Flow rate (NI/min)
MC104-QN-5 208 180 - 45 1450
MC238-QN-5 259 248 - 60 4800
MC202-QN-5 259 248 - 60 4950
MC104-QN-5-FL 208 - 204 45 1450
MC238-QN-5-FL 259 - 276 60 4800
MC202-QN-5-FL 259 - 276 60 4950


We think you are in United States.
Update your location?