3/2-way quick exhaust safety valves
Series MD SAFEMAX
Series MD SAFEMAX solenoid valves are equipped with an integrated sensor that detects the position of the spool and enables to quickly exhaust the system in case of emergency.
The sensor is in ON status (LED switched on, electric contact closed) when the valve is in rest position (NC).
The single channel valve is classified in category 2 and can reach Performance level D.
The double channel valve is classified in category 4 and can reach Performance level E.
The user is responsible to perform the installation in compliance with the requirements of the ISO EN 13849-1 standard.
Please note: the safety valve is not sufficient, alone, to guarantee the safety function. Its setup requires the use of a monitoring device.
The Machinery Directive (MD) 2006/42 / EC establishes the safety requirements that a machine must respect in order to protect the health of people during its use.
Series MD SAFEMAX solenoid valves comply with ISO 13849-1, regarding the safe design of control systems that perform safety functions.
The sensor is in ON status (LED switched on, electric contact closed) when the valve is in rest position (NC).
The single channel valve is classified in category 2 and can reach Performance level D.
The double channel valve is classified in category 4 and can reach Performance level E.
The user is responsible to perform the installation in compliance with the requirements of the ISO EN 13849-1 standard.
Please note: the safety valve is not sufficient, alone, to guarantee the safety function. Its setup requires the use of a monitoring device.
The Machinery Directive (MD) 2006/42 / EC establishes the safety requirements that a machine must respect in order to protect the health of people during its use.
Series MD SAFEMAX solenoid valves comply with ISO 13849-1, regarding the safe design of control systems that perform safety functions.
Download
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator


addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Modular, compact, spool-type |
Materials | See TABLE OF MATERIALS on the following page |
Ports | Interchangeable threaded cartridges with thread G1/8, G1/4, G3/8, 1/8 NPTF, 1/4 NPTF or 3/8 NPTF or super-rapid fitting for tube Ø6, Ø8 and Ø10 mm or Ø1/4", Ø5/16" and Ø3/8" |
Mounting | In-line |
Working temperature | -5°C ÷ 50°C |
Working pressure | 2 ÷ 10 bar |
Nominal range of use | See FLOW RATE GRAPHS on the next pages |
Fluid | Compressed air |
Flow rate | Single version: 1→2 = 1900 Nl/min 2→3 (6 bar; ΔP 1) = 1150 Nl/min (free flow; 6 bar, with silencer and exhaust into the atmosphere) Double version: 1→2 = 1420 Nl/min 2→3 (6 bar; ΔP 1) = 1150 Nl/min (free flow; 6 bar, with silencer and exhaust into the atmosphere) |
Category and PL | Single version Cat. 2 up to PL d Double version Cat. 4 up to PL e |
B10d | 2.000.000 cycles |
Protection class | IP 65 |
Response time when discharging (ISO 12238) | 120 ms |
COIL CHARACTERISTICS | |
Coil connection | DIN EN 175-301-803-B |
Coil power supply voltage | 24V DC (±10%) 3,1W (ED 100%) |
SENSOR CHARACTERISTICS | |
Sensor connection | With wires, M8 |
Sensor power supply voltage | 10-30V DC |
Operation | Magnetoresistive |
Type of contact | N.O. PNP, signal ON with solenoid valve in NC position |
Maximum current | 200 mA |
Coding example
MD | 1 | - | V | 16 | 2 | 1 | B | - | 3/8 | - | ST |
MD | SERIES |
1 | SIZE |
V |
COMPONENT 3/2-way valve |
16 |
CONSTRUCTION Internal servo-pilot |
2 |
CHANNEL 2 = Single 4 = Double |
1 |
ACCESSORIES 0 = Without silencer 1 = With silencer |
B |
SENSOR A = CE sensor, cable length 2 m B = CE sensor, cable length 5 m C = CE sensor, M8 connector |
3/8 |
PORT = Without cartridge 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 6 = Tube Ø6 8 = Tube Ø8 10 = Tube Ø10 1/8TF = 1/8 NPTF 1/4TF = 1/4 NPTF 3/8TF = 3/8 NPTF 04TF = Tube Ø1/4" 05TF = Tube Ø5/16" 06TF = Tube Ø3/8" |
ST |
MOUNTING = Without mounting accessories ST = Rear bracket D = Through-bolts |
N.B.: if the inlet cartridge (IN) is different than the outlet cartridge (OUT), both dimensions must be stated. The inlet cartridge (IN) must be larger than or equal to the outlet cartridge (OUT), for example: MD1-V1621B-3/8-1/4-ST.