text.skipToContent text.skipToNavigation

PM11-NC

Full screen
Your configuration

Adjustable-diaphragm pressure switches

PMNC = normally closed
PMNO = normally open



Mod. Function Max. voltage Max Power Service Type Insulation voltage Symbol
PM11-NC NC = normally closed 48 V AC DC 24 VA Heavy 500 V PMNC


We think you are in United States.
Update your location?