text.skipToContent text.skipToNavigation
Mod. 2050

Mod. 2050

Full screen
Your configuration

Fittings Mod. 2050



Mod. A B E H L M SW Weight [g]
2050 1/8-1/8 R1/8 G1/8 11,5 8,5 37 19 12 27
2050 1/4-1/4 R1/4 G1/4 15 11 46 23 13 35
2050 3/8-3/8 R3/8 G3/8 15 11,5 48,5 25 16 44
2050 1/2-1/2 R1/2 G1/2 17,5 14 60,5 31,5 20 83


We think you are in United States.
Update your location?