text.skipToContent text.skipToNavigation
Mod. 2510

Mod. 2510

Full screen
Your configuration

Fittings Mod. 2510



Mod. A1 A2 H2 H1 L SW Weight [g]
2510 1/8-1/4 R1/8 R1/4 11 7,5 23,5 14 14
2510 1/8-3/8 R1/8 R3/8 11,5 7,5 24 17 18
2510 1/4-3/8 R1/4 R3/8 11,5 11 27,5 17 20
2510 1/4-1/2 R1/4 R1/2 14 11 30,5 22 34
2510 3/8-1/2 R3/8 R1/2 14 11,5 31 22 34
2510 1/2-3/4 R1/2 R3/4 16,5 14 37,5 27 67


We think you are in United States.
Update your location?