text.skipToContent text.skipToNavigation
Mod. 6950

Mod. 6950

Full screen
Your configuration

Fittings Mod. 6950



Mod. G L Weight [g]
6950 4 4 32.5 3
6950 6 6 35.5 4
6950 8 8 40.5 7
6950 10 10 46 10
6950 12 12 48 13
6950 14 14 52 17


We think you are in United States.
Update your location?