text.skipToContent text.skipToNavigation
Mod. G6512_M

Mod. G6512_M

Nickel-plated brass
Thread metric parallel ISO-965 and BSPP ISO-228
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. G6512_M



Mod. A D C F G H L SW Weight (g)
G6512 4-M5-M 4 M5 14,6 8,8 7,8 4 20,5 2 3
G6512 4-M7-M 4 M7x1 14,6 8,8 9,4 5 18,5 2,5 3
G6512 4-1/8-M 4 G1/8 14,6 8,8 11,2 5 18,8 2,5 6
G6512 6-M5-M 6 M5 15,5 10,4 7,8 4 21,5 2 4
G6512 6-M7-M 6 M7 15,5 10,4 9,4 5 22,5 4 5
G6512 6-1/8-M 6 G1/8 15,5 11,2 11,2 5 19,5 4 5
G6512 6-1/4-M 6 G1/4 15,5 11,7 14,8 6 20,5 4 9


We think you are in United States.
Update your location?