Microduct connectors
Series V4000 PLUS LE
The metal-free push-in connectors of the Series V4000 PLUS LE feature a transparent polycarbonate body that enhances the thermal stability of the connector while providing exceptional impact resistance. Their capability to be connected and disconnected quickly and effortlessly, as well as their robust and compact design and the use of durable materials, make these connectors ideal for the most demanding environments, including Direct Install (DI) or Direct Buried (DB) applications for telecommunication network deployment.
Download
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator


addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Materials | See the operating scheme 1 = Polycarbonate body 2 = NBR seal 3 = Polyacetal washer 4 = Polyacetal collet 5 = Polyacetal safety clip |
Versions | Direct Install (DI), Direct Buried (DB), Reducing, Endstop |
Installation and blowing temperature | from -15°C to +50°C |
Operating temperature (after blowing) |
from -20°C to +70°C |
Maximum blowing pressure | 20 bar |
Fluid | Compressed air with blowing system |
Microduct to connect | High-density Polyethylene (HDPE) |
Microduct outer diameters | 3, 4, 5, 7, 8, 8,5, 10, 12, 12,7, 14, 16, 18, 20 mm |
Estimated life | 25 years |
Standards | CEI EN 50411-2-8 | CEI EN 61386-24 ISO 14067 | Reach | Rohs |
Patent | Connectors patent |
Protection rating | IP68 |
Direct buried (DB) use | CV4580 - CV4581 - CV4582 - CV4750 models can be used in direct buried installations. We do not recommend burying thin microduct which can fail in DB conditions, even though the connector will continue to perform correctly. |
Warning | Not to be used in sealed closures without an overpressure safety system. |
Conflict of substances | No liquids may be introduced into the infrastructure except for water-based lubricants specifically designed for optical fibers and compatible with polycarbonate. |
Storage conditions | Store in a dry environment, in the absence of dirt and dust, away from direct sunlight and heat sources. |
* The Products have been tested in order to simulate a 25 years lifetime