text.skipToContent text.skipToNavigation

14N1A06A10

Operation   Single-acting
Name of Series   14
Stroke   10
Version   Non-magnetic
Connection Type   Tube Ø 4
Bore   6
Type of design   Non-threaded smooth piston rod
Full screen
Your configuration

Compact minicylinders with non threaded piston rod Mod. 14N1A



Mod. Ø Stroke A B C D E F SW1 SW2 I
14N1A06A10 6 10 M10x1 3 4\2 42 37 5 9 12 3


We think you are in United States.
Update your location?