text.skipToContent text.skipToNavigation

SA-0806

Name of Series   SA
Version   Standard, with cap
Size/stroke   Size M8 x 1 / Stroke 6
Full screen
Your configuration

Shock Absorbers Series SA



Mod. A B C D E F G I L SW X Weight [g]
SA-0806 M8x1 40,6 6,6 2,9 8,8 33,6 2 3 55,4 11 6 17


We think you are in United States.
Update your location?