text.skipToContent text.skipToNavigation

SA-0806W

Name of Series   SA
Version   Without cap
Size/stroke   Size M8 x 1 / Stroke 6
Full screen
Your configuration

Shock Absorbers Series SA



Mod. A B C D E F G I L SW X Weight [g]
SA-0806W M8x1 40,6 - 2,9 - 33,6 2 3 - 11 6 15


We think you are in United States.
Update your location?