text.skipToContent text.skipToNavigation

SA-1007W

Name of Series   SA
Version   Without cap
Size/stroke   Size M10 x 1 / Stroke 7
Full screen
Your configuration

Shock Absorbers Series SA



Mod. A B C D E F G I L SW X Weight [g]
SA-1007W M10x1 47 - 3 - 39 3 3 - 12,7 7 25


We think you are in United States.
Update your location?