text.skipToContent text.skipToNavigation

SA-2015

Name of Series   SA
Version   Standard, with cap
Size/stroke   Size M20 x 1,5 / Stroke 15
Full screen
Your configuration

Shock Absorbers Series SA



Mod. A B C D E F G I L SW X Weight [g]
SA-2015 M20x1,5 73 17,8 6 15,8 62 4 7 103,8 26 15 160


We think you are in United States.
Update your location?